How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 12.06 |
| AE2: | 0.57 | BD: | 5.88 |
| L: | 6.76 in | AF: | 0.25 |
| T: | 1.25 | P: | 3.51 in |
| D: | 4.19 | LL: | 2.95 in |
| I: | 5.02 in | AG: | 6.31 |
| AJ: | 5.88 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AB: | 5.57 | LM: | 9.01 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.03 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Bore Code: | 20 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

