How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BE1: | 0.5 in |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| L: | 6.76 in | AE2: | 0.57 |
| L1: | 10.01 in | D: | 4.19 |
| G: | 2.87 | BF: | 0.53 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 3.51 in | BD: | 9 |
| I: | 5.02 in | AF: | 0.25 |
| AG: | 6.31 | AA: | 12.06 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 7.03 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

