How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.57 |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 6.76 in | AK: | 8.5 |
| U: | 0.875 in | I: | 5.02 in |
| LL: | 2.95 in | AB: | 5.57 |
| AF: | 0.25 | AA: | 12.06 |
| L1: | 10.01 in | V: | 2.51 in |
| G: | 2.87 | D: | 4.19 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BD: | 9 | T: | 1.25 |
| P: | 3.51 in | AG: | 6.31 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

