How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| I: | 5.02 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| U: | 0.875 in | BE1: | 0.5 in |
| AA: | 12.06 | AJ: | 7.25 |
| V: | 2.51 in | BD: | 9 |
| L1: | 10.01 in | AK: | 8.5 |
| G: | 2.87 | BF: | 0.53 |
| D: | 4.19 | AE2: | 0.57 |
| AB: | 5.57 | T: | 1.25 |
| LL: | 2.95 in | P: | 3.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

