How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 2.95 in | G: | 2.87 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.57 | L: | 6.76 in |
| T: | 1.25 | H: | 0.53 in |
| BF: | 0.53 | AA: | 12.06 |
| L1: | 10.01 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | I: | 5.02 in |
| AG: | 6.31 | D: | 4.19 |
| P: | 3.51 in | AB: | 5.57 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 4.19 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

