How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | D: | 4.19 |
| G: | 2.87 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BD: | 9 | U: | 0.875 in |
| AE2: | 0.57 | V: | 2.51 in |
| AF: | 0.25 | AA: | 12.06 |
| AJ: | 7.25 | AB: | 5.57 |
| L1: | 10.01 in | BE1: | 0.5 in |
| T: | 1.25 | L: | 6.76 in |
| AG: | 6.31 | LL: | 2.95 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output RPM: | 70 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

