How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| BF: | 0.53 | AF: | 0.25 |
| H: | 0.53 in | AB: | 5.57 |
| V: | 2.51 in | BE1: | 0.5 in |
| G: | 2.87 | U: | 0.875 in |
| L1: | 10.01 in | AA: | 12.06 |
| AG: | 6.31 | AK: | 8.5 |
| I: | 5.02 in | D: | 4.19 |
| AE2: | 0.57 | AJ: | 7.25 |
| T: | 1.25 | P: | 3.51 in |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3 |
| Assembly: | YFC-1 | Ratio Range: | 30:1 |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

