How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.57 |
| D: | 4.19 | H: | 0.53 in |
| AF: | 0.25 | BD: | 9 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| I: | 5.02 in | U: | 0.875 in |
| AA: | 12.06 | BF: | 0.53 |
| L: | 6.76 in | AG: | 6.31 |
| P: | 3.51 in | L1: | 10.01 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.87 | LL: | 2.95 in |
| V: | 2.51 in | AB: | 5.57 |
Technical Specifications
| Ratio Range: | 30:1 | Bore Code: | 20 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

