How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| AB: | 5.57 | AF: | 0.25 |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 9 | T: | 1.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 5.02 in | L1: | 10.01 in |
| BF: | 0.53 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| L: | 6.76 in | AJ: | 7.25 |
| V: | 2.51 in | AE2: | 0.57 |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

