How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | L: | 6.76 in |
| G: | 2.87 | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| U: | 0.875 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| T: | 1.25 | L1: | 10.01 in |
| AA: | 12.06 | I: | 5.02 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.95 in | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 20 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

