How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | L1: | 10.01 in |
| G: | 2.87 | LL: | 2.95 in |
| AF: | 0.25 | V: | 2.51 in |
| U: | 0.875 in | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| T: | 1.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| BE1: | 0.5 in | AB: | 5.57 |
| BF: | 0.53 | L: | 6.76 in |
| I: | 5.02 in | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.35 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Model Code: | 32YFC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

