How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | I: | 5.02 in |
| L: | 6.76 in | G: | 2.87 |
| AF: | 0.25 | L1: | 10.01 in |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | T: | 1.25 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AE2: | 0.57 |
| BE1: | 0.5 in | AA: | 12.06 |
| AG: | 6.31 | H: | 0.53 in |
| AJ: | 7.25 | V: | 2.51 in |
| D: | 4.19 | U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.35 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

