How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AF: | 0.25 | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.25 | H: | 0.53 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 0.875 in | AK: | 8.5 |
| AB: | 5.57 | AG: | 6.31 |
| L1: | 10.01 in | BD: | 9 |
| D: | 4.19 | G: | 2.87 |
| V: | 2.51 in | L: | 6.76 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 9.14 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

