How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | G: | 2.87 |
| AB: | 5.57 | AJ: | 7.25 |
| AK: | 8.5 | L1: | 10.01 in |
| AA: | 12.06 | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.53 |
| T: | 1.25 | L: | 6.76 in |
| LL: | 2.95 in | BD: | 9 |
| V: | 2.51 in | D: | 4.19 |
| P: | 3.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BE1: | 0.5 in | AG: | 6.31 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Output RPM: | 339 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

