How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AF: | 0.25 | P: | 3.51 in |
| AE2: | 0.57 | V: | 2.51 in |
| AJ: | 7.25 | G: | 2.87 |
| H: | 0.53 in | L1: | 10.01 in |
| D: | 4.19 | AG: | 6.31 |
| AB: | 5.57 | I: | 5.02 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AA: | 12.06 |
| U: | 0.875 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.14 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

