How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| L: | 6.76 in | L1: | 10.01 in |
| I: | 5.02 in | T: | 1.25 |
| BE1: | 0.5 in | P: | 3.51 in |
| D: | 4.19 | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
| G: | 2.87 | H: | 0.53 in |
| U: | 0.875 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.57 | AG: | 6.31 |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

