How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L1: | 10.01 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| T: | 1.25 | P: | 3.51 in |
| AB: | 5.57 | AA: | 12.06 |
| U: | 0.875 in | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 2.95 in |
| AF: | 0.25 | V: | 2.51 in |
| AG: | 6.31 | AJ: | 7.25 |
| D: | 4.19 | G: | 2.87 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Series Code: | OE |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.57 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

