How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.87 |
| L: | 6.76 in | LL: | 2.95 in |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | L1: | 10.01 in |
| AF: | 0.25 | D: | 4.19 |
| T: | 1.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| P: | 3.51 in | AG: | 6.31 |
| AB: | 5.57 | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 7.84 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

