How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BD: | 9 |
| P: | 3.51 in | AJ: | 7.25 |
| AE2: | 0.57 | AA: | 12.06 |
| L: | 6.76 in | L1: | 10.01 in |
| V: | 2.51 in | I: | 5.02 in |
| BE1: | 0.5 in | T: | 1.25 |
| H: | 0.53 in | D: | 4.19 |
| AK: | 8.5 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

