How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| G: | 2.87 | AJ: | 7.25 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LL: | 2.95 in |
| BF: | 0.53 | I: | 5.02 in |
| L1: | 10.01 in | V: | 2.51 in |
| T: | 1.25 | AF: | 0.25 |
| BE1: | 0.5 in | P: | 3.51 in |
| D: | 4.19 | AE2: | 0.57 |
| BD: | 9 | L: | 6.76 in |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

