How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.53 |
| H: | 0.53 in | P: | 3.51 in |
| BD: | 9 | AK: | 8.5 |
| AA: | 12.06 | AB: | 5.57 |
| U: | 0.875 in | L1: | 10.01 in |
| T: | 1.25 | AJ: | 7.25 |
| L: | 6.76 in | G: | 2.87 |
| D: | 4.19 | AF: | 0.25 |
| AG: | 6.31 | V: | 2.51 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Output RPM: | 21.9 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.03 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

