How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| L1: | 10.01 in | LL: | 2.95 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AE2: | 0.57 |
| T: | 1.25 | AF: | 0.25 |
| P: | 3.51 in | AA: | 12.06 |
| AJ: | 7.25 | BD: | 9 |
| V: | 2.51 in | G: | 2.87 |
| AB: | 5.57 | D: | 4.19 |
| I: | 5.02 in | L: | 6.76 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Series Code: | OE |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

