How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.25 | AF: | 0.25 |
| LL: | 2.95 in | AG: | 6.31 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | U: | 0.875 in |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | AE2: | 0.57 |
| P: | 3.51 in | L1: | 10.01 in |
| L: | 6.76 in | D: | 4.19 |
| G: | 2.87 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

