How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| BD: | 9 | AB: | 5.57 |
| P: | 3.51 in | AE2: | 0.57 |
| U: | 0.875 in | L1: | 10.01 in |
| T: | 1.25 | I: | 5.02 in |
| G: | 2.87 | L: | 6.76 in |
| V: | 2.51 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| D: | 4.19 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.95 in | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 32YFC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.47 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

