How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.25 |
| BE1: | 0.5 in | AB: | 5.57 |
| L1: | 10.01 in | U: | 0.875 in |
| G: | 2.87 | LL: | 2.95 in |
| AG: | 6.31 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.25 |
| AJ: | 7.25 | P: | 3.51 in |
| BD: | 9 | L: | 6.76 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 2.35 | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

