How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| AA: | 12.06 | AE2: | 0.57 |
| D: | 4.19 | LL: | 2.95 in |
| AB: | 5.57 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.25 |
| L1: | 10.01 in | T: | 1.25 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 5.02 in | AJ: | 7.25 |
| L: | 6.76 in | G: | 2.87 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 9.14 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

