How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| G: | 2.87 | L1: | 10.01 in |
| D: | 4.19 | V: | 2.51 in |
| BF: | 0.53 | AB: | 5.57 |
| L: | 6.76 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.25 | H: | 0.53 in |
| AE2: | 0.57 | AG: | 6.31 |
| U: | 0.875 in | P: | 3.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 1.91 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

