How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| H: | 0.53 in | D: | 4.19 |
| AB: | 5.57 | BD: | 9 |
| AE2: | 0.57 | LL: | 2.95 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| G: | 2.87 | L: | 6.76 in |
| I: | 5.02 in | AA: | 12.06 |
| BF: | 0.53 | U: | 0.875 in |
| BE1: | 0.5 in | AF: | 0.25 |
| T: | 1.25 | L1: | 10.01 in |
| AJ: | 7.25 | P: | 3.51 in |
Technical Specifications
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.57 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

