How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.25 |
| P: | 3.51 in | AB: | 5.57 |
| U: | 0.875 in | D: | 4.19 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 9 |
| AF: | 0.25 | AE2: | 0.57 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | L: | 6.76 in |
| L1: | 10.01 in | G: | 2.87 |
| V: | 2.51 in | AA: | 12.06 |
| I: | 5.02 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

