How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| L1: | 10.01 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| P: | 3.51 in | L: | 6.76 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| AG: | 6.31 | T: | 1.25 |
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | U: | 0.875 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.84 |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

