How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| U: | 0.875 in | BE1: | 0.5 in |
| H: | 0.53 in | L: | 6.76 in |
| I: | 5.02 in | T: | 1.25 |
| AA: | 12.06 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.19 |
| AF: | 0.25 | BF: | 0.53 |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | AE2: | 0.57 |
| L1: | 10.01 in | BD: | 9 |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.84 |
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

