How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AA: | 12.06 |
| U: | 0.875 in | AK: | 4.5 |
| D: | 4.19 | AG: | 6.31 |
| BE: | 0.38 in | G: | 2.87 |
| P: | 3.51 in | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | T: | 1.25 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

