How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 6.31 |
| I: | 5.02 in | BE: | 0.38 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | P: | 3.51 in |
| H: | 0.53 in | V: | 2.51 in |
| AA: | 12.06 | AJ: | 5.88 |
| AK: | 4.5 | AB: | 5.57 |
| AF: | 0.25 | L: | 6.76 in |
| AE2: | 0.57 | LM: | 9.01 |
| T: | 1.25 | U: | 0.875 in |
| BF: | 0.41 | G: | 2.87 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

