How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| AB: | 5.57 | U: | 0.875 in |
| AK: | 4.5 | LL: | 2.95 in |
| AA: | 12.06 | BE: | 0.38 in |
| G: | 2.87 | H: | 0.53 in |
| BD: | 5.88 | L: | 6.76 in |
| AE2: | 0.57 | AJ: | 5.88 |
| P: | 3.51 in | I: | 5.02 in |
| BF: | 0.41 | T: | 1.25 |
| LM: | 9.01 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.03 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 10:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

