How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | T: | 1.25 |
| AE2: | 0.57 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
| AK: | 4.5 | LM: | 9.01 |
| H: | 0.53 in | U: | 0.875 in |
| LL: | 2.95 in | L: | 6.76 in |
| AB: | 5.57 | BF: | 0.41 |
| BE: | 0.38 in | V: | 2.51 in |
| BD: | 5.88 | D: | 4.19 |
Technical Specifications
| Ratio: | 100:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 100:1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

