How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| LM: | 9.01 | BE: | 0.38 in |
| U: | 0.875 in | D: | 4.19 |
| G: | 2.87 | AA: | 12.06 |
| P: | 3.51 in | AE2: | 0.57 |
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.25 | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Bore Code: | 20 | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

