How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AE2: | 0.57 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | G: | 2.87 |
| AF: | 0.25 | LL: | 2.95 in |
| AK: | 4.5 | P: | 3.51 in |
| AA: | 12.06 | H: | 0.53 in |
| V: | 2.51 in | AG: | 6.31 |
| T: | 1.25 | BD: | 5.88 |
| U: | 0.875 in | LM: | 9.01 |
| D: | 4.19 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.19 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

