How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | U: | 0.875 in |
| G: | 2.87 | AG: | 6.31 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.57 | L: | 6.76 in |
| BD: | 5.88 | LM: | 9.01 |
| D: | 4.19 | T: | 1.25 |
| AB: | 5.57 | AF: | 0.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | I: | 5.02 in |
| P: | 3.51 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

