How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AE2: | 0.57 |
| I: | 5.02 in | L: | 6.76 in |
| AB: | 5.57 | T: | 1.25 |
| D: | 4.19 | P: | 3.51 in |
| AG: | 6.31 | BE: | 0.38 in |
| LM: | 9.01 | V: | 2.51 in |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 0.875 in | AF: | 0.25 |
| LL: | 2.95 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.35 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

