How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| H: | 0.53 in | AK: | 4.5 |
| I: | 5.02 in | AA: | 12.06 |
| LM: | 9.01 | P: | 3.51 in |
| AE2: | 0.57 | L: | 6.76 in |
| BE: | 0.38 in | AF: | 0.25 |
| D: | 4.19 | U: | 0.875 in |
| V: | 2.51 in | T: | 1.25 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| BF: | 0.41 | AG: | 6.31 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

