How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.57 |
| AJ: | 5.88 | LM: | 9.01 |
| LL: | 2.95 in | AB: | 5.57 |
| T: | 1.25 | U: | 0.875 in |
| D: | 4.19 | AG: | 6.31 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | I: | 5.02 in |
| L: | 6.76 in | AF: | 0.25 |
| AA: | 12.06 | P: | 3.51 in |
| BD: | 5.88 | G: | 2.87 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.91 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

