How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LM: | 9.01 |
| BF: | 0.41 | G: | 2.87 |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | AK: | 4.5 |
| H: | 0.53 in | P: | 3.51 in |
| AB: | 5.57 | AA: | 12.06 |
| LL: | 2.95 in | D: | 4.19 |
| AJ: | 5.88 | AG: | 6.31 |
| BD: | 5.88 | I: | 5.02 in |
| L: | 6.76 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 29.2 | Bore Code: | 20 |
| Series Code: | OE | Ratio: | 60:1 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

