How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | I: | 5.02 in |
| AF: | 0.25 | BF: | 0.41 |
| LL: | 2.95 in | AE2: | 0.57 |
| AG: | 6.31 | BE: | 0.38 in |
| LM: | 9.01 | G: | 2.87 |
| P: | 3.51 in | L: | 6.76 in |
| T: | 1.25 | AJ: | 5.88 |
| AB: | 5.57 | D: | 4.19 |
| AK: | 4.5 | AA: | 12.06 |
| V: | 2.51 in | BD: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.57 |
| Bore Code: | 20 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

