How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| LM: | 9.01 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 12.06 | AJ: | 5.88 |
| G: | 2.87 | V: | 2.51 in |
| AF: | 0.25 | P: | 3.51 in |
| AB: | 5.57 | D: | 4.19 |
| BF: | 0.41 | T: | 1.25 |
| AG: | 6.31 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AK: | 4.5 | L: | 6.76 in |
Technical Specifications
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 7.84 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

