How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 5.88 |
| AB: | 5.57 | AA: | 12.06 |
| AK: | 4.5 | D: | 4.19 |
| LL: | 2.95 in | AF: | 0.25 |
| BD: | 5.88 | AG: | 6.31 |
| BF: | 0.41 | T: | 1.25 |
| AE2: | 0.57 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| BE: | 0.38 in | U: | 0.875 in |
| G: | 2.87 | H: | 0.53 in |
| V: | 2.51 in | L: | 6.76 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

