How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | V: | 2.51 in |
| P: | 3.51 in | BD: | 5.88 |
| H: | 0.53 in | T: | 1.25 |
| U: | 0.875 in | AA: | 12.06 |
| D: | 4.19 | BE: | 0.38 in |
| BF: | 0.41 | AB: | 5.57 |
| LM: | 9.01 | AG: | 6.31 |
| G: | 2.87 | AJ: | 5.88 |
| LL: | 2.95 in | AE2: | 0.57 |
| L: | 6.76 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Bore Code: | 20 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Model Code: | 32YFC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

