How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AG: | 6.31 | L: | 6.76 in |
| BF: | 0.41 | AE2: | 0.57 |
| T: | 1.438 | AA: | 12.06 |
| P: | 3.51 in | U: | 0.875 in |
| D: | 4.19 | BE: | 0.38 in |
| H: | 0.53 in | G: | 2.87 |
| AJ: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | BD: | 5.88 |
| AK: | 4.5 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output RPM: | 117 |
| Ratio: | 15:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 5.28 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

