How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| AA: | 12.06 | AK: | 4.5 |
| T: | 1.438 | G: | 2.87 |
| U: | 0.875 in | AF: | 0.25 |
| LL: | 2.95 in | L: | 6.76 in |
| LM: | 9.01 | AE2: | 0.57 |
| AG: | 6.31 | AB: | 5.57 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BE: | 0.38 in |
| I: | 5.02 in | AJ: | 5.88 |
| P: | 3.51 in | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

