How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| D: | 4.19 | T: | 1.438 |
| P: | 3.51 in | LM: | 9.01 |
| L: | 6.76 in | AF: | 0.25 |
| AB: | 5.57 | H: | 0.53 in |
| AK: | 4.5 | V: | 2.51 in |
| AE2: | 0.57 | BF: | 0.41 |
| AG: | 6.31 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| LL: | 2.95 in | BE: | 0.38 in |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

