How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AG: | 6.31 |
| AE2: | 0.57 | AB: | 5.57 |
| I: | 5.02 in | L: | 6.76 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | LL: | 2.95 in |
| T: | 1.438 | P: | 3.51 in |
| BE: | 0.38 in | AF: | 0.25 |
| AJ: | 5.88 | G: | 2.87 |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | V: | 2.51 in |
| D: | 4.19 | AA: | 12.06 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

